IESNA:LM-63-2002
[TEST]P1199985
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2B-927-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6791
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
995.6 1019.4 1032.4 1020.9 982 903 840 838.2 869.9 913.8
979.8 1067.7 1182.3 1338.7 1513.8 1682.5 1856.9 2046.4 2258.7 2442.1
2530.4 2484.2 2312.4 1999.2 1462.3 935.8 640.7 465.6 339.4 251.5
182 139.1 111.7 82.2 46.8 16.6 0
995.6 1025.2 1038.5 1027.7 989.5 911 846.8 841.1 871 913.1
976.2 1061.9 1171.9 1322.5 1500.9 1671.3 1848.2 2039.9 2254.7 2445.3
2547.3 2516.3 2357.4 2072.4 1560.3 996.4 679.6 495.1 360.3 265.9
192.8 147.4 117.1 91.2 53 21.6 0
995.6 1023.4 1037.8 1029.9 997.1 927.2 859.1 848.6 875.3 917.4
975.1 1058 1166.1 1307 1484.3 1679.2 1849.3 2018.3 2234.5 2442.8
2572.2 2584.1 2469.8 2173.3 1685.7 1111.7 785.2 585.2 436 316.7
230.3 171.9 130.4 110.3 66.7 23.4 0
995.6 1021.6 1039.2 1038.5 1017.6 967.2 900.2 868.1 879.3 913.8
966.8 1038.9 1132.9 1252.6 1400.3 1566.1 1741.2 1922.5 2124.6 2350.2
2543.3 2630.2 2581.2 2398.5 2020.8 1427.3 962.5 740.5 585.2 454
347.4 254.4 179.1 125.8 90.1 35.3 0
995.6 1021.6 1043.9 1052.9 1043.2 1014 961.1 914.9 905.9 926.8
969.3 1032.4 1109.5 1209.7 1334.4 1481 1642.1 1811.1 1997.1 2218
2461.2 2661.9 2743 2670.9 2418.7 1884.6 1218.3 793.8 610.8 494.4
395.7 316.7 242.9 173.7 111 48.3 0
995.6 1019.1 1045 1065.9 1073.8 1068.1 1043.2 1004.3 974.7 972.2
995.6 1043.9 1111.3 1195.6 1301.9 1433.8 1589.1 1761.7 1941.6 2136.5
2378.3 2644.6 2868.7 2977.2 2919.2 2621.9 1951.7 1154.9 642.5 433.9
330.4 247.9 185.6 127.9 78.2 32.4 0
995.6 1018.7 1046.1 1075.6 1099.8 1116.4 1122.5 1116 1099.4 1089
1100.5 1135.8 1189.2 1258 1351 1472.7 1620.5 1790.6 1980.5 2183
2387.3 2620.5 2900.5 3226.9 3504.8 3589.8 3362.1 2608.9 1580.5 782.3
390.3 242.2 157.8 96.2 55.1 21.3 0
995.6 1015.1 1043.9 1079.6 1115.3 1148.8 1185.5 1221.6 1251.5 1277.8
1307.7 1343.7 1391.7 1458 1550.6 1674.9 1830.9 2011.1 2210 2417.6
2617.9 2816.9 3037.4 3343.3 3813.2 4400.6 4840.9 4820.8 4097.9 2978.3
1740.5 800.7 323.2 163.2 72.4 20.9 0
995.6 1012.2 1038.2 1074.2 1114.2 1160 1214 1276 1345.5 1423
1514.9 1617.2 1724.3 1840.3 1976.2 2143.7 2335.8 2541.9 2749.1 2941.9
3125.7 3298.6 3467.3 3646 3900.1 4330.7 5014.6 5679.5 5665.1 4868
3395.6 1610 508.8 193.5 90.1 29.5 0
995.6 1007.5 1032.4 1065.9 1106.3 1154.2 1210.8 1275.6 1345.5 1428.8
1526.8 1637.8 1757.4 1893.3 2060.1 2267.7 2514.5 2795.6 3060.1 3308.7
3541.9 3752.3 3937.5 4135.4 4391.6 4811.7 5477.7 6163.8 6346.1 5740
4037.7 1618 430.6 166.5 73.9 22 0
995.6 1006.5 1029.9 1061.9 1099.4 1142.3 1196.4 1257.6 1326.1 1404.3
1496.2 1598.9 1708.1 1829.9 1977.6 2162.8 2385.5 2629.8 2875.2 3110.5
3336.1 3549.4 3751.2 3962.4 4237.3 4649.6 5354.4 5972.1 6116.6 5555.9
4070.1 1708.8 451.9 167.9 65.9 18.4 0
995.6 1002.9 1023 1051.9 1085.4 1123.9 1171.5 1225.2 1282.8 1348.8
1424.1 1507.7 1591.7 1682.5 1792.4 1928.2 2094.7 2279.6 2468 2655.4
2839.2 3009.6 3171.1 3346.9 3590.5 3995.2 4593.4 5097.9 5070.1 4503.3
3308.4 1394.6 370.8 141.3 54.4 14.1 0
995.6 1001.1 1017.3 1041.8 1069.9 1101.9 1140.9 1181.9 1223.7 1268.4
1318.5 1370.8 1418.3 1459.4 1503.4 1558.2 1629.5 1715.6 1809.3 1909.9
2015.4 2121.7 2228 2356 2556.7 2931.1 3451.4 3777.9 3540.8 2962.1
2102.6 882.1 243.2 95.9 41.1 12.3 0
995.6 993.8 1000.3 1012.6 1025.2 1038.2 1048.6 1050.4 1037.4 1006.5
957.8 892.9 814.4 731.9 651.2 586.6 539.4 509.5 499.1 505.6
529.4 556 566.5 554.9 530.1 490.1 414.8 313.9 239.6 193.9
155 121.4 92.6 65.9 40.7 15.1 0
995.6 984.1 978.7 974.7 968.6 954.6 923.9 873.5 802.1 727.2
664.1 614 576.2 544.8 520 502.3 488.6 479.3 472.4 466.7
455.1 436 409.7 376.2 334.8 293.7 261.6 234.9 208.6 182
155 128.6 101.3 71.3 42.9 14.4 0
995.6 974 956 934.4 906.3 863.4 807.5 752.8 707.7 671
639.3 611.5 587.4 564.3 541.6 520.3 503 488.6 475.3 458.7
436 407.6 380.9 359.3 338.7 314.6 287.6 259.8 235.3 210.4
179.5 149.2 117.1 84.7 49.4 22.7 0
995.6 964.3 931.5 893.7 847.9 796.7 757.5 732.2 711.7 689.3
664.1 638.2 612.6 587.7 561.8 533.7 505.9 481.8 461.6 443.2
427 413 400.7 386.7 365.8 334.8 304.5 280 255.8 230.6
204.3 175.5 144.9 111 73.5 39.3 0
995.6 961.1 914.2 863.4 812.2 772.2 753.1 745.9 736.2 718.2
693 662 629.5 597.8 565 529.7 494.8 464.5 442.5 428.5
416.2 406.1 396.7 371.5 339.8 324.7 308.5 291.2 270.3 247.9
223.4 199.3 173.3 137.3 103.8 59.5 0
995.6 954.2 898.4 840.3 792.4 766.5 762.5 766.1 762.1 743.4
713.9 678.2 636.7 601.1 562.1 529 500.9 471.3 444.3 420.5
402.1 389.9 366.8 338.4 326.1 311 294.8 277.8 259.8 240
218.4 201.1 172.6 141.6 107.4 61.6 0
995.6 949.5 886.8 824.8 782.7 766.8 772.2 780.9 778.4 760.3
727.5 685.4 638.9 591 550.3 530.1 506.3 470.6 429.2 398.2
378.4 366.5 338.7 322.2 308.5 293 276 258 238.6 218.4
198.6 183.8 153.9 122.9 92.6 56.6 0
995.6 947 876 814.8 777.3 767.2 776.9 787.4 786.6 768.6
735.1 691.2 640 584.1 536.2 513.5 481.1 437.5 399.3 375.8
359.3 347 322.9 310.3 295.1 280 262.3 244.7 225.9 206.1
189.9 194.6 143.8 106.3 78.6 32.8 0
995.6 949.9 880.3 816.9 778.7 767.9 776.6 788.8 788.8 770.8
737.3 693.3 642.5 586.3 536.9 514.6 481.8 437.1 400.3 375.8
357.8 347.4 321.4 309.2 294.4 280 263.1 245 227 206.1
187.4 176.6 133.7 106.3 81.1 46.8 0
